Scheduled Maintenance Attention : Several of our website applications will be unavailable from Friday 05/03 08:30 PM EST through Sunday 05/05 08:30 AM EST due to Scheduled Maintenance as we work to improve performance. Thank you for your patience.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Onboard Systems - HUMS

Onboard Systems

Honeywell’s onboard systems collect, process and interpret data generated by various helicopter components including engines and gearboxes. This data provides detailed analysis to skilled technicians with access to a computer.

Honeywell Health and Usage Monitoring Systems (HUMS) are industry-proven, unify our ground-based carry-on products and meet current regulatory requirements. They are also designed to support future HUMS functions.

Honeywell’s onboard systems feature:

  • Health monitoring, diagnostics and recording
  • Advanced drive train diagnostics
  • Greater than 100db dynamic range
  • Advanced rotor track and balance
  • Event processing and recording
  • Flight regime recognition
  • Engine health monitoring
  • Helicopter operation monitoring program support
  • Global positioning system (GPS)
  • Wireless communication interface
  • Integrated inertial system using micro electromechanical systems (MEMS) and GPS sensors
  • Three embedded processors support partitioned DO 178B software functions and systems growth
  • Up to 8GB of compact flash (non-crash survivable) for vehicle or flight data recording

Note: Models include 1134, ​1209, 1230 and Onboard VXP. Features may change based on model.

If you are interested in purchasing or learning more about our HUMS, vibration monitoring, or rotor track and balance products and services, please contact an authorized distributor in your region.​

Introducing the Next Evolution in Condition-Based Maintenance - RECON

Honeywell is introducing the next-generation in Health Usage and Monitoring System (HUMS). Codenamed RECON the system is designed to help commercial and military helicopter operators increase safety, operational availability and reliability while reducing operational and maintenance costs. CLICK HERE to learn more.

Onboard Systems Comparison Table

Onboard Systems ONBOARD VXP MODEL 1209 MODEL 1134  MODEL 1239
ACCELEROMETERS (SIMULTANEOUS MEASUREMENT) 26 (6)
36 (6)
24* (6) 48 (8)
TACHOMETERS / TRACKERS 4 /4  8/2 5*/1 10/2
GENERAL PURPOSE ANALOG & DISCRETE IN   8 32  48
GENERAL PURPOSE DISCRETE OUT (LOW/HIGH)     0/2 16/4
DIGITAL COMMUNICATION
– USB
– CAN
– ETHERNET
– RS232 / 422 / 485
– 1394 FIREWIRE
– ARINC 429 TRANSMIT/RECEIVE
– MIL-STD-1553B DUAL REDUNDANT BUSES
 



1




1
1*
2
2
1
1/2
1 (OPTIONAL)

2
1
4
4
1
2/4
4
INTERNAL STORAGE (STANDARD /OPTIONAL) 512MB 128MB 512MB / 8GB  512MB / 8GB
QUICK ACCESS RECORDER (NOT CRASH SURVIVABLE) - - OPTIONAL OPTIONAL
DIMENSIONS:
– L x W x H INCHES (WITH MOUNTING PLATE)
– L x W x H MM (WITH MOUNTING PLATE)

12.2 x 7.1 x 3.0
304 x 180 x 76

3.0 x 5.75 x 7.575
76 x 146 x 192

7.6 x 6.2 x 1.8 
193 x 158 x 46

8.8 x 4.7 x 2.5
224 x 119 x 64
WEIGHT (W/O MOUNTING PLATE) 6.2 lbs / 2.82 kg 4lbs 5oz / 1.95 kg 2.5 lb / 1.13 kg 4.0 lbs / 1.81 kg
TEMPERATURE (DEGREES C) -30 to +60  -20 to +55 -40 to +71  -40 to +71
SOFTWARE: RTCA/DO-178B     LEVEL E LEVEL D
REGULATIONS:
– CAP-739 (FDM), HOMP/FOQA
– JAR-OPS3
– CAP-753 (VHM)
   
LIMITED
YES
YES 

YES
YES
YES

*Reconfigurable options using internal jumper selection. Total number is dependent on jumper configuration.

Platforms

COMMERCIAL
MILITARY          
PLATFORM PLATFORM
PRODUCT FAA STC  CANADA STC EASA STC ANAC STC
Aerospatiale AS-365   VXP
SR01949NY-D    10017018
 
Agusta S.p.A. AB139  CH47C/D, HH60G/UH60A/L, C130E/H  SR02120NY-D  SH07-1    
Airbus Helicopters AS365   SR01949NY-D       
Airbus Helicopters BK117/EC145   SR02535LA      2016S10-07 
Airbus Helicopters EC135   SR02114NY-D    10034246
 
Bell 206L    SR01972NY-D      2016S10-08 
Bell 212      SH03-26    
Bell 407    SR01613NY-D       
Bell 412, 412CF, 412EP    SR01591NY-D      2006S05-05 
Bell 427    SR01953NY-D       
Bell 430    SR01957NY-D       
Leonardo A109E    SR01970NY-D       
Sikorsky S-61L/N    SR01401NY  SH01-55
   
Sikorsky S-76A/S-76C
S76A ≥ S/N 760511, S76C W/STC SH568NE 
  SR02110NY-D  SH01-13 10016864
2008S10-07 
Sikorsky S-76C ≥ S/N 760511
  SR01135NY-D  O-LSH08-236/D 10016863
 
Bell 429  1134 OH58D, AH6/MELB  SR09536RC-D  SH11-17  10034699   
Leonardo AW139  SR03260NY    10049905   
Bell 212  OH58D, MH47G/F, CH47C/D/F, AH64A/D/D
Block II/D Block III, UH60A/L, MH60M 
1209 SR02818NY    10048070   
Bell 412
SR09373RC-D    10016920    
Sikorsky S-76C
≥ S/N 760511 
CH47C/D, MH60M/L/T, S70A/B, S76C/C+/C++  1239 SR02602NY-D    10056180   

Brochures  (2)
Brochures  (2)
Onboard Vibration Monitoring System/HUMS
Download File Multiple Download been Selected
Vibration Monitoring/HUMS Data Analysis Services
Download File Multiple Download been Selected
Customer Success Stories  (1)
Customer Success Stories  (1)
Vibration Monitoring Technology Reduces Helicopter Maintenance Costs
Download File Multiple Download been Selected
Infographics  (1)
Infographics  (1)
Health and Usage Monitoring System
Download File Multiple Download been Selected

Related Products and Services

Related Videos